IESNA:LM-63-2002
[TEST]P940907
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13036
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
1445.9 1430.8 1426.7 1429.4 1464.4 1528.1 1606.1 1692.4 1794.5 1938.3
2147.9 2457.5 2830.1 3232.8 3658.8 4061.6 4471.8 4773.9 5013.6 5110.2
5099.2 5011.6 4781.4 4354.7 3797.9 3167.8 2432.8 1619.8 790.4 328.1
221.2 170.5 134.2 116.4 84.2 34.2 0
1445.9 1439 1434.9 1435.6 1469.2 1532.8 1615.7 1704.8 1811.6 1958.9
2172.6 2482.1 2873.9 3278.7 3704 4144.4 4519.1 4819.1 5047.2 5145.8
5135.5 5052.6 4806.1 4390.3 3854.7 3233.5 2478 1750 961.6 383.6
239.7 182.2 143.1 119.9 93.8 50.7 0
1445.9 1437 1434.2 1438.3 1471.9 1532.8 1608.2 1692.4 1801.3 1947.9
2153.4 2444.5 2802.7 3193.8 3623.2 4058.8 4454 4784.2 5025.3 5180.7
5236.9 5182.8 5001.3 4674.6 4180.1 3546.5 2789.7 2020.5 1226.7 528.1
302 219.9 164.4 117.8 97.9 62.3 0
1445.9 1433.5 1434.2 1441.1 1471.9 1530.1 1603.4 1691.8 1804.8 1960.9
2171.2 2455.4 2800 3169.1 3575.3 4007.5 4410.2 4754 5036.2 5245.8
5375.2 5412.9 5327.3 5096.5 4708.8 4160.9 3452 2590.4 1683.5 830.8
426 297.9 217.1 147.3 91.1 58.9 0
1445.9 1432.9 1437 1447.9 1476.7 1533.5 1604.8 1689 1798.6 1956.8
2171.2 2452 2796.5 3156.1 3523.2 3911.6 4306.1 4672.5 5001.3 5305.4
5560.2 5707.4 5742.4 5654.7 5431.4 5041 4433.5 3619.8 2590.4 1487
677.4 402.7 285.6 189.7 100.7 37 0
1445.9 1434.2 1442.4 1458.2 1488.3 1541.1 1612.3 1697.2 1802 1954.1
2180.1 2473.9 2831.5 3177.3 3478.7 3824.6 4169.8 4514.3 4847.9 5192.4
5522.5 5769.8 5942.4 6059.5 6058.8 5886.9 5517.7 4914.3 3989 2691.7
1327.4 502 268.5 156.8 79.5 22.6 0
1445.9 1436.3 1445.9 1466.4 1496.5 1543.8 1611.6 1697.9 1805.4 1953.4
2190.4 2463 2847.2 3164.3 3432.1 3694.5 3961.6 4245.1 4539 4854.7
5187.6 5526.6 5858.8 6150.6 6415.6 6581.4 6600.6 6432.1 5991.7 5106.8
3682.8 1971.2 671.9 220.5 90.4 28.1 0
1445.9 1438.3 1449.3 1473.9 1510.2 1558.9 1623.3 1708.2 1820.5 1980.1
2224.6 2547.9 2903.4 3209.5 3443.8 3640.3 3847.2 4102 4375.3 4671.1
4986.2 5311.5 5658.1 6022.5 6380.7 6680.7 6885.5 6919.1 6643.7 5897.2
4397.2 2650 1200.7 443.1 156.8 45.9 0
1445.9 1437.6 1445.9 1469.8 1506.8 1552.7 1617.1 1697.2 1803.4 1953.4
2180.1 2500 2854.7 3176 3412.3 3610.9 3807.5 4044.4 4315.7 4608.1
4928 5256.8 5603.3 5969.8 6336.9 6658.1 6889.6 6958.8 6732.1 6060.9
4660.9 2786.3 1279.4 489 172.6 52.7 0
1445.9 1441.1 1450 1474.6 1514.4 1565 1627.4 1704.8 1808.9 1955.4
2167.1 2478.7 2833.5 3143.1 3362.3 3565 3762.9 3994.4 4254.7 4545.8
4856.8 5171.8 5484.8 5799.2 6108.8 6394.4 6611.5 6686.2 6468.4 5731.4
4328.7 2579.4 1073.3 354.8 154.1 57.5 0
1445.9 1446.5 1457.5 1484.2 1526.7 1577.4 1638.3 1712.3 1806.8 1935.6
2115.7 2375.3 2708.9 2989 3202.7 3404 3626.6 3878.7 4163.6 4456.1
4773.9 5089 5394.4 5704.7 6010.2 6268.4 6403.3 6335.5 5931.4 4986.9
3538.3 1841.1 591.8 193.1 108.9 35.6 0
1445.9 1447.2 1460.2 1488.3 1530.1 1582.2 1641.8 1712.3 1810.9 1930.8
2082.8 2312.3 2617.8 2900.6 3122.5 3332.1 3562.3 3821.2 4104 4404
4713.6 5004.7 5275.2 5515.7 5715.7 5835.5 5825.2 5619.1 5060.9 4058.1
2702.7 1298.6 448.6 176.7 101.4 27.4 0
1445.9 1452 1467.1 1497.9 1543.8 1596.5 1657.5 1723.9 1810.9 1919.8
2069.8 2279.4 2552 2838.3 3105.4 3325.3 3555.4 3780.8 4012.9 4234.9
4442.4 4630.7 4793.1 4898.5 4975.9 4974.6 4852.7 4555.4 3938.3 3002.7
1872.6 841.8 316.4 164.4 106.8 37.7 0
1445.9 1455.5 1474.6 1511.6 1563.7 1622.6 1687 1758.2 1839 1937.6
2065 2217.1 2399.3 2585.6 2758.2 2887.6 2972.5 3013 3012.3 2975.3
2912.3 2836.3 2728.7 2543.1 2268.5 1931.5 1561.6 1197.9 863 579.4
372.6 269.9 212.3 170.5 120.5 55.5 0
1445.9 1459.6 1485.6 1530.8 1589.7 1658.9 1726 1791.1 1859.6 1923.3
1976 2004.8 2009.6 1987.6 1956.8 1913.7 1847.2 1752 1630.8 1496.5
1342.4 1167.8 989 821.2 665.7 545.2 466.4 415.1 374 330.8
284.9 239.7 193.1 150 99.3 51.4 0
1445.9 1462.3 1497.9 1548.6 1608.9 1676.7 1738.3 1782.2 1800 1796.5
1771.9 1726.7 1652.7 1539 1399.3 1260.9 1138.3 1034.2 946.6 861.6
774.6 686.3 614.4 563 521.2 485.6 451.4 413.7 374.7 331.5
285.6 239.7 189 136.3 78.8 35.6 0
1445.9 1466.4 1508.2 1562.3 1626.7 1689 1727.4 1737 1723.3 1684.9
1623.9 1528.1 1392.4 1259.6 1134.9 1046.6 969.8 904.8 845.2 779.4
704.8 632.2 583.6 550 517.1 487 452.7 419.9 383.6 345.9
304.1 256.8 200.7 143.8 88.4 37.7 0
1445.9 1474.6 1523.9 1581.5 1646.5 1695.9 1712.3 1704.1 1671.9 1613.7
1508.2 1384.9 1258.9 1145.9 1044.5 963 889.7 830.1 766.4 667.8
606.2 578.8 565.7 552 530.8 502.7 473.3 443.8 415.1 387.7
363.7 314.4 265.1 206.2 151.4 71.9 0
1445.9 1479.4 1534.9 1594.5 1657.5 1693.1 1698.6 1682.2 1636.3 1552
1433.5 1315.7 1209.6 1113 1016.4 926 841.1 764.4 673.3 596.6
557.5 541.1 534.2 522.6 500.7 473.3 443.1 422.6 409.6 399.3
379.4 339.7 294.5 243.1 174.7 96.6 0
1445.9 1480.1 1539 1607.5 1670.5 1695.9 1696.5 1671.2 1613.7 1517.8
1403.4 1298.6 1201.3 1100.7 992.4 891.1 797.9 707.5 620.5 561.6
530.8 513 502 485.6 457.5 429.4 406.2 391.8 384.2 376.7
356.2 303.4 261.6 192.5 145.2 83.6 0
1445.9 1483.5 1542.4 1612.3 1676 1700.7 1697.9 1667.8 1604.1 1504.1
1395.9 1299.3 1204.8 1104.8 987 871.9 763 675.3 590.4 543.1
513.7 493.8 479.4 466.4 435.6 408.9 393.8 390.4 387 413
411.6 319.9 241.1 174 128.1 64.4 0
1445.9 1482.9 1541.8 1613 1678.7 1702 1702.7 1672.6 1602 1502
1397.2 1301.3 1216.4 1110.3 991.1 872.6 766.4 677.4 589 539
507.5 485.6 470.5 454.1 426 402.7 393.1 392.5 386.3 418.5
415.1 293.1 226 173.3 130.8 66.4 0
